Grove Gear HM232-10-1-1.938-56C-L1
Part #:HM232-10-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2 |
| LM: | 9.01 | F: | 4 |
| AE1: | 0.54 | AK: | 4.5 |
| BD: | 5.88 | V: | 2.51 in |
| AD: | 7.04 | L: | 6.76 in |
| B: | 8.75 | AE2: | 0.29 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | BF: | 0.41 |
| C: | 9.38 in | BE: | 0.38 in |
| D: | 3.5 | I: | 5.02 in |
| AG: | 7.88 |
Technical Specifications
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.034 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2026 |
| Output Diameter (in): | 1.938 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

