Grove Gear HM232-10-1-1.938-56C-L2
Part #:HM232-10-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 3.5 | F: | 4 |
| LM: | 9.01 | L: | 6.76 in |
| BD: | 5.88 | T: | 1.938 |
| V: | 2.51 in | B: | 8.75 |
| U: | 0.875 in | AD: | 7.04 |
| G: | 2 | AE1: | 0.54 |
| AG: | 7.88 | BE: | 0.38 in |
| C: | 9.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.034 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 31 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HM232 | Output RPM: | 175 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

