Grove Gear HM232-10-1-1.938-56C-L4
Part #:HM232-10-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AK: | 4.5 |
| AE1: | 0.54 | L: | 6.76 in |
| BF: | 0.41 | U: | 0.875 in |
| AJ: | 5.88 | T: | 1.938 |
| AG: | 7.88 | G: | 2 |
| C: | 9.38 in | BD: | 5.88 |
| I: | 5.02 in | F: | 4 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| B: | 8.75 | LM: | 9.01 |
| V: | 2.51 in | BE: | 0.38 in |
| AD: | 7.04 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Assembly: | HM-1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.034 | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

