Grove Gear HM232-10-1-1.938-56C-L9
Part #:HM232-10-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 7.88 |
| AJ: | 5.88 | U: | 0.875 in |
| AE1: | 0.54 | L: | 6.76 in |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AE2: | 0.29 |
| I: | 5.02 in | D: | 3.5 |
| AD: | 7.04 | LM: | 9.01 |
| AK: | 4.5 | F: | 4 |
| C: | 9.38 in | B: | 8.75 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2026 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | HM-1 | Ratio Range: | 10:1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.034 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

