How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | V: | 2.51 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AK: | 4.5 |
| G: | 2 | F: | 4 |
| U: | 0.875 in | BD: | 5.88 |
| AG: | 7.88 | AE1: | 0.54 |
| AE2: | 0.29 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AD: | 7.04 | L: | 6.76 in |
| I: | 5.02 in | T: | 1.188 |
| LM: | 9.01 |
Technical Specifications
| Ratio: | 10:1 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2026 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.034 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

