How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AJ: | 7.25 | D: | 3.5 |
| G: | 2 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| I: | 5.02 in | AE1: | 0.54 |
| L: | 6.76 in | AG: | 7.88 |
| AK: | 8.5 | C: | 9.38 in |
| AD: | 7.04 | V: | 2.51 in |
| F: | 4 | L1: | 10.01 in |
| T: | 1.188 | B: | 8.75 |
| U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.034 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Model Code: | HM232 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2026 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

