How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BD: | 9 | AK: | 8.5 |
| F: | 4 | B: | 8.75 |
| AE1: | 0.54 | AD: | 7.04 |
| V: | 2.51 in | C: | 9.38 in |
| I: | 5.02 in | L1: | 10.01 in |
| AG: | 7.88 | AE2: | 0.29 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 3.5 | U: | 0.875 in |
| G: | 2 | T: | 1.188 |
| L: | 6.76 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Thrust Rating - output shaft: | 2026 |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 7.034 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

