How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 5.02 in |
| BF: | 0.41 | G: | 2 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| L: | 6.76 in | LM: | 9.01 |
| BE: | 0.38 in | B: | 8.75 |
| C: | 9.38 in | T: | 1.188 |
| AE2: | 0.29 | U: | 0.875 in |
| AD: | 7.04 | AE1: | 0.54 |
| V: | 2.51 in | AJ: | 5.88 |
| D: | 3.5 | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Service Factor: | 1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.034 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2026 |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

