How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | U: | 0.875 in |
| T: | 1.188 | BD: | 5.88 |
| G: | 2 | D: | 3.5 |
| AE2: | 0.29 | V: | 2.51 in |
| AG: | 7.88 | AD: | 7.04 |
| AJ: | 5.88 | C: | 9.38 in |
| AK: | 4.5 | LM: | 9.01 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | I: | 5.02 in |
| L: | 6.76 in | F: | 4 |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 7.034 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2026 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

