How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | F: | 4 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 8.75 | L: | 6.76 in |
| G: | 2 | AE1: | 0.54 |
| D: | 3.5 | V: | 2.51 in |
| AG: | 7.88 | I: | 5.02 in |
| AK: | 4.5 | T: | 1.25 |
| C: | 9.38 in | AD: | 7.04 |
| LM: | 9.01 | BD: | 5.88 |
| AE2: | 0.29 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.034 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2026 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

