How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AE2: | 0.29 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.76 in | G: | 2 |
| I: | 5.02 in | LM: | 9.01 |
| U: | 0.875 in | BE: | 0.38 in |
| AE1: | 0.54 | D: | 3.5 |
| BF: | 0.41 | T: | 1.25 |
| C: | 9.38 in | F: | 4 |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2026 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.034 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

