How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.29 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | F: | 4 |
| LM: | 9.01 | I: | 5.02 in |
| C: | 9.38 in | T: | 1.25 |
| G: | 2 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AK: | 4.5 | AD: | 7.04 |
| B: | 8.75 | U: | 0.875 in |
| L: | 6.76 in | BF: | 0.41 |
| D: | 3.5 |
Technical Specifications
| Ratio: | 10:1 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.034 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2026 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

