How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AJ: | 7.25 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| D: | 3.5 | F: | 4 |
| BE1: | 0.5 in | G: | 2 |
| AG: | 7.88 | BD: | 9 |
| AD: | 7.04 | T: | 1.25 |
| AK: | 8.5 | V: | 2.51 in |
| I: | 5.02 in | U: | 0.875 in |
| L: | 6.76 in | BF: | 0.53 |
| C: | 9.38 in | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.034 |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2026 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

