How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BD: | 9 |
| G: | 2 | D: | 3.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| V: | 2.51 in | L1: | 10.01 in |
| AD: | 7.04 | BF: | 0.53 |
| I: | 5.02 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| B: | 8.75 | AE1: | 0.54 |
| T: | 1.25 | L: | 6.76 in |
| AJ: | 7.25 | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 7.034 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2026 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

