How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 5.88 |
| U: | 0.875 in | L: | 6.76 in |
| I: | 5.02 in | AK: | 4.5 |
| AG: | 7.88 | AE2: | 0.29 |
| C: | 9.38 in | BD: | 5.88 |
| AD: | 7.04 | V: | 2.51 in |
| LM: | 9.01 | B: | 8.75 |
| G: | 2 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | D: | 3.5 |
| BF: | 0.41 | AE1: | 0.54 |
| F: | 4 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.034 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

