How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | U: | 0.875 in |
| AG: | 7.88 | BF: | 0.41 |
| L: | 6.76 in | AE2: | 0.29 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 9.01 | AE1: | 0.54 |
| G: | 2 | T: | 1.25 |
| AJ: | 5.88 | I: | 5.02 in |
| D: | 3.5 | BD: | 5.88 |
| AD: | 7.04 | B: | 8.75 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Model Code: | HM232 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.034 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

