Grove Gear HM232-10-2-1.438-210TC-L2
Part #:HM232-10-2-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | G: | 2 |
| AK: | 8.5 | AE1: | 0.54 |
| C: | 9.38 in | L1: | 10.01 in |
| BF: | 0.53 | AE2: | 0.29 |
| AJ: | 7.25 | I: | 5.02 in |
| F: | 4 | AG: | 7.88 |
| T: | 1.438 | AD: | 7.04 |
| V: | 2.51 in | BD: | 9 |
| L: | 6.76 in | U: | 0.875 in |
| D: | 3.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.034 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2026 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

