Grove Gear HM232-10-2-1.438-210TC-L3
Part #:HM232-10-2-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AJ: | 7.25 |
| U: | 0.875 in | AE1: | 0.54 |
| AG: | 7.88 | B: | 8.75 |
| T: | 1.438 | C: | 9.38 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | G: | 2 |
| L: | 6.76 in | I: | 5.02 in |
| D: | 3.5 | F: | 4 |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 10.01 in | V: | 2.51 in |
| BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.034 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2026 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Assembly: | HM-2 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

