How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AE1: | 0.54 | BD: | 5.88 |
| C: | 9.38 in | AD: | 7.04 |
| BE: | 0.38 in | U: | 0.875 in |
| F: | 4 | AG: | 7.88 |
| B: | 8.75 | AK: | 4.5 |
| G: | 2 | D: | 3.5 |
| AE2: | 0.29 | AJ: | 5.88 |
| I: | 5.02 in | T: | 1.5 |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2026 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.034 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

