How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AD: | 7.04 |
| BE: | 0.38 in | C: | 9.38 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | T: | 1.5 |
| I: | 5.02 in | U: | 0.875 in |
| AG: | 7.88 | BD: | 5.88 |
| BF: | 0.41 | L: | 6.76 in |
| AE1: | 0.54 | AE2: | 0.29 |
| AJ: | 5.88 | G: | 2 |
| D: | 3.5 | AK: | 4.5 |
| F: | 4 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 175 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.034 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

