How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 7.88 |
| L: | 6.76 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| G: | 2 | B: | 8.75 |
| AE1: | 0.54 | AD: | 7.04 |
| U: | 0.875 in | BF: | 0.53 |
| F: | 4 | D: | 3.5 |
| BD: | 9 | C: | 9.38 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| V: | 2.51 in | I: | 5.02 in |
| L1: | 10.01 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Model Code: | HM232 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 2026 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 7.034 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

