Grove Gear HM232-10-2-1.500-56C-L3
Part #:HM232-10-2-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BD: | 5.88 |
| AE2: | 0.29 | BE: | 0.38 in |
| AG: | 7.88 | U: | 0.875 in |
| C: | 9.38 in | G: | 2 |
| LM: | 9.01 | D: | 3.5 |
| AJ: | 5.88 | V: | 2.51 in |
| B: | 8.75 | L: | 6.76 in |
| T: | 1.5 | F: | 4 |
| AD: | 7.04 | BF: | 0.41 |
| AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Model Code: | HM232 | Assembly: | HM-2 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 7.034 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

