How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2 |
| AK: | 4.5 | AE1: | 0.54 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE2: | 0.29 |
| F: | 4 | T: | 1.625 |
| LM: | 9.01 | L: | 6.76 in |
| BD: | 5.88 | AG: | 7.88 |
| AD: | 7.04 | BE: | 0.38 in |
| B: | 8.75 | C: | 9.38 in |
| U: | 0.875 in | D: | 3.5 |
| V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.034 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output RPM: | 175 |
| Assembly: | HM-2 | Model Code: | HM232 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2026 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

