How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | D: | 3.5 |
| AE1: | 0.54 | B: | 8.75 |
| F: | 4 | AG: | 7.88 |
| BF: | 0.53 | G: | 2 |
| AD: | 7.04 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BD: | 9 | I: | 5.02 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.625 | V: | 2.51 in |
| U: | 0.875 in | AE2: | 0.29 |
| L: | 6.76 in |
Technical Specifications
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.034 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2026 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

