How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AD: | 7.04 | BF: | 0.41 |
| C: | 9.38 in | AE1: | 0.54 |
| G: | 2 | D: | 3.5 |
| T: | 1.688 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| F: | 4 | AK: | 4.5 |
| U: | 0.875 in | V: | 2.51 in |
| LM: | 9.01 | AE2: | 0.29 |
| B: | 8.75 | BE: | 0.38 in |
| L: | 6.76 in |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.034 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Assembly: | HM-2 |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

