How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| U: | 0.875 in | AE1: | 0.54 |
| AE2: | 0.29 | F: | 4 |
| C: | 9.38 in | LM: | 9.01 |
| D: | 3.5 | BD: | 5.88 |
| T: | 1.688 | BF: | 0.41 |
| AJ: | 5.88 | B: | 8.75 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | AG: | 7.88 |
| G: | 2 | L: | 6.76 in |
| AD: | 7.04 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 7.034 | Bore Code: | 27 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

