Grove Gear HM232-10-2-1.688-180TC-L9
Part #:HM232-10-2-1.688-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.5 |
| AE1: | 0.54 | B: | 8.75 |
| BD: | 9 | F: | 4 |
| AK: | 8.5 | U: | 0.875 in |
| AE2: | 0.29 | AG: | 7.88 |
| L: | 6.76 in | BF: | 0.53 |
| T: | 1.688 | L1: | 10.01 in |
| AD: | 7.04 | C: | 9.38 in |
| G: | 2 | V: | 2.51 in |
| I: | 5.02 in |
Technical Specifications
| Model Code: | HM232 | Thrust Rating - output shaft: | 2026 |
| Service Factor: | 1 | Output RPM: | 175 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 7.034 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

