How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BF: | 0.53 | F: | 4 |
| AE1: | 0.54 | AD: | 7.04 |
| AK: | 8.5 | U: | 0.875 in |
| G: | 2 | L: | 6.76 in |
| BE1: | 0.5 in | I: | 5.02 in |
| L1: | 10.01 in | AJ: | 7.25 |
| B: | 8.75 | AE2: | 0.29 |
| AG: | 7.88 | C: | 9.38 in |
| D: | 3.5 | T: | 1.75 |
| BD: | 9 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.034 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

