How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BF: | 0.41 |
| AE2: | 0.29 | G: | 2 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.5 | AK: | 4.5 |
| V: | 2.51 in | AE1: | 0.54 |
| LM: | 9.01 | I: | 5.02 in |
| L: | 6.76 in | AG: | 7.88 |
| AD: | 7.04 | B: | 8.75 |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| F: | 4 | C: | 9.38 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2026 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.034 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Model Code: | HM232 |
| Bore Code: | 28 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

