Grove Gear HM232-10-2-1.938-140TC-L1
Part #:HM232-10-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| F: | 4 | U: | 0.875 in |
| AE2: | 0.29 | AK: | 4.5 |
| I: | 5.02 in | AG: | 7.88 |
| AD: | 7.04 | T: | 1.938 |
| BE: | 0.38 in | LM: | 9.01 |
| D: | 3.5 | BF: | 0.41 |
| AE1: | 0.54 | G: | 2 |
| L: | 6.76 in | C: | 9.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 8.75 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Model Code: | HM232 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2026 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.034 | Bore Code: | 31 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

