Grove Gear HM232-10-2-1.938-140TC-L2
Part #:HM232-10-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.29 | AE1: | 0.54 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 9.01 | B: | 8.75 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.938 |
| G: | 2 | AD: | 7.04 |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | D: | 3.5 |
| AG: | 7.88 |
Technical Specifications
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2026 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.034 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

