Grove Gear HM232-10-2-1.938-140TC-L3
Part #:HM232-10-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AK: | 4.5 |
| U: | 0.875 in | AE2: | 0.29 |
| BE: | 0.38 in | V: | 2.51 in |
| AD: | 7.04 | AE1: | 0.54 |
| F: | 4 | AJ: | 5.88 |
| I: | 5.02 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| C: | 9.38 in | T: | 1.938 |
| BF: | 0.41 | D: | 3.5 |
| BD: | 5.88 | G: | 2 |
| L: | 6.76 in |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.034 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Ratio: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | HM232 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2026 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

