Grove Gear HM232-10-2-1.938-140TC-L4
Part #:HM232-10-2-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AD: | 7.04 |
| AG: | 7.88 | U: | 0.875 in |
| G: | 2 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | D: | 3.5 |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 6.76 in | B: | 8.75 |
| LM: | 9.01 | AE1: | 0.54 |
| C: | 9.38 in | V: | 2.51 in |
| F: | 4 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 7.034 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

