Grove Gear HM232-10-2-1.938-180TC-L9
Part #:HM232-10-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | I: | 5.02 in |
| V: | 2.51 in | BF: | 0.53 |
| L: | 6.76 in | AE2: | 0.29 |
| BD: | 9 | G: | 2 |
| AD: | 7.04 | AJ: | 7.25 |
| C: | 9.38 in | AG: | 7.88 |
| AE1: | 0.54 | F: | 4 |
| T: | 1.938 | L1: | 10.01 in |
| AK: | 8.5 | U: | 0.875 in |
| B: | 8.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.034 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 175 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HM232 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

