Grove Gear HM232-10-2-1.938-210TC-L4
Part #:HM232-10-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AE2: | 0.29 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| BD: | 9 | AE1: | 0.54 |
| L: | 6.76 in | T: | 1.938 |
| AK: | 8.5 | V: | 2.51 in |
| U: | 0.875 in | C: | 9.38 in |
| BF: | 0.53 | G: | 2 |
| I: | 5.02 in | D: | 3.5 |
| F: | 4 | L1: | 10.01 in |
| AG: | 7.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.034 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2026 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Assembly: | HM-2 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

