Grove Gear HM232-10-2-1.938-56C-L1
Part #:HM232-10-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.29 |
| G: | 2 | AK: | 4.5 |
| D: | 3.5 | U: | 0.875 in |
| F: | 4 | BF: | 0.41 |
| AD: | 7.04 | LM: | 9.01 |
| AJ: | 5.88 | B: | 8.75 |
| AG: | 7.88 | C: | 9.38 in |
| T: | 1.938 | BD: | 5.88 |
| I: | 5.02 in | AE1: | 0.54 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Bore Code: | 31 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2026 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.034 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

