How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 7.04 |
| B: | 8.75 | AE1: | 0.54 |
| D: | 3.5 | AK: | 4.5 |
| U: | 0.875 in | F: | 4 |
| C: | 9.38 in | AG: | 7.88 |
| V: | 2.51 in | AJ: | 5.88 |
| I: | 5.02 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| T: | 1.188 | G: | 2 |
| LM: | 9.01 | BD: | 5.88 |
| AE2: | 0.29 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.691 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

