How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| C: | 9.38 in | AJ: | 5.88 |
| BE: | 0.38 in | B: | 8.75 |
| V: | 2.51 in | D: | 3.5 |
| I: | 5.02 in | AE2: | 0.29 |
| AD: | 7.04 | F: | 4 |
| T: | 1.188 | BD: | 5.88 |
| L: | 6.76 in | G: | 2 |
| AG: | 7.88 | BF: | 0.41 |
| U: | 0.875 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

