How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| I: | 5.02 in | F: | 4 |
| AG: | 7.88 | BE: | 0.38 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| G: | 2 | AE1: | 0.54 |
| U: | 0.875 in | V: | 2.51 in |
| B: | 8.75 | BD: | 5.88 |
| C: | 9.38 in | AJ: | 5.88 |
| L: | 6.76 in | D: | 3.5 |
| T: | 1.188 | LM: | 9.01 |
| AE2: | 0.29 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.691 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

