How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.29 |
| C: | 9.38 in | BF: | 0.41 |
| T: | 1.188 | U: | 0.875 in |
| AK: | 4.5 | I: | 5.02 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE: | 0.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| BD: | 5.88 | LM: | 9.01 |
| AG: | 7.88 | B: | 8.75 |
| AD: | 7.04 | D: | 3.5 |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

