Grove Gear HM232-100-1-1.250-140TC-L4
Part #:HM232-100-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.29 | L: | 6.76 in |
| BE: | 0.38 in | AK: | 4.5 |
| C: | 9.38 in | AJ: | 5.88 |
| V: | 2.51 in | AG: | 7.88 |
| BD: | 5.88 | BF: | 0.41 |
| F: | 4 | AE1: | 0.54 |
| D: | 3.5 | B: | 8.75 |
| LM: | 9.01 | G: | 2 |
| AD: | 7.04 | T: | 1.25 |
| I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

