How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | V: | 2.51 in |
| LM: | 9.01 | B: | 8.75 |
| T: | 1.438 | D: | 3.5 |
| G: | 2 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AE1: | 0.54 | BD: | 5.88 |
| F: | 4 | AG: | 7.88 |
| L: | 6.76 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 5.02 in |
| U: | 0.875 in | BF: | 0.41 |
| AE2: | 0.29 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

