How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| L: | 6.76 in | AJ: | 7.25 |
| I: | 5.02 in | AE2: | 0.29 |
| B: | 8.75 | BE1: | 0.5 in |
| F: | 4 | AK: | 8.5 |
| AE1: | 0.54 | V: | 2.51 in |
| U: | 0.875 in | L1: | 10.01 in |
| D: | 3.5 | T: | 1.438 |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Bore Code: | 23 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

