How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AG: | 7.88 |
| G: | 2 | AE2: | 0.29 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.438 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| BD: | 9 | C: | 9.38 in |
| I: | 5.02 in | AE1: | 0.54 |
| U: | 0.875 in | L1: | 10.01 in |
| AD: | 7.04 | F: | 4 |
| V: | 2.51 in | L: | 6.76 in |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

