How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AE1: | 0.54 | B: | 8.75 |
| AD: | 7.04 | L1: | 10.01 in |
| AJ: | 7.25 | G: | 2 |
| BF: | 0.53 | F: | 4 |
| I: | 5.02 in | C: | 9.38 in |
| L: | 6.76 in | U: | 0.875 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| T: | 1.5 | AK: | 8.5 |
| D: | 3.5 | V: | 2.51 in |
| AG: | 7.88 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Model Code: | HM232 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

