How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| AE1: | 0.54 | L: | 6.76 in |
| AE2: | 0.29 | U: | 0.875 in |
| L1: | 10.01 in | BE1: | 0.5 in |
| BD: | 9 | D: | 3.5 |
| C: | 9.38 in | AG: | 7.88 |
| T: | 1.5 | V: | 2.51 in |
| G: | 2 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| B: | 8.75 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Model Code: | HM232 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

