How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 6.76 in |
| BE: | 0.38 in | F: | 4 |
| LM: | 9.01 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| B: | 8.75 | AG: | 7.88 |
| G: | 2 | AK: | 4.5 |
| D: | 3.5 | AE2: | 0.29 |
| C: | 9.38 in | I: | 5.02 in |
| BF: | 0.41 | T: | 1.5 |
| AD: | 7.04 | AJ: | 5.88 |
| AE1: | 0.54 |
Technical Specifications
| Assembly: | HM-1 | Ratio: | 100:1 |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

