How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 3.5 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | G: | 2 |
| AJ: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | F: | 4 |
| LM: | 9.01 | U: | 0.875 in |
| BD: | 5.88 | AG: | 7.88 |
| B: | 8.75 | L: | 6.76 in |
| BF: | 0.41 | AE2: | 0.29 |
| V: | 2.51 in | AE1: | 0.54 |
| T: | 1.625 |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Model Code: | HM232 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

