How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L: | 6.76 in |
| BF: | 0.53 | G: | 2 |
| U: | 0.875 in | B: | 8.75 |
| AK: | 8.5 | L1: | 10.01 in |
| AJ: | 7.25 | AG: | 7.88 |
| D: | 3.5 | C: | 9.38 in |
| BE1: | 0.5 in | AE1: | 0.54 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AE2: | 0.29 |
| T: | 1.688 | I: | 5.02 in |
| F: | 4 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Assembly: | HM-1 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.691 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Model Code: | HM232 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

