How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 9.38 in |
| G: | 2 | T: | 1.688 |
| B: | 8.75 | F: | 4 |
| V: | 2.51 in | I: | 5.02 in |
| L1: | 10.01 in | AK: | 8.5 |
| D: | 3.5 | AD: | 7.04 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | AE1: | 0.54 |
| L: | 6.76 in | AG: | 7.88 |
| BD: | 9 | U: | 0.875 in |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Bore Code: | 27 |
| Model Code: | HM232 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

